
02-154598
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-154598
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure Operated |
| Actuator Identification | None |
| Application | Machine tool and multiple industrial applications |
| Body material | Cast Iron |
| Design code | 30 |
| Diode | None |
| Electrical connector | None |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination |
| Flow rate | 120 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Check Valve |
| Gauge Port Thread Type | G 1/4, BSP Thread |
| Interface | ISO4401-AC-05-4-A/NFPA D05/CETOP 5/NG10 |
| Leakage | 196.645 cc/min |
| Light | No |
| Model Code | DGMX2-5-PA-GH-E-B-30 |
| Pressure Rating | 315 bar |
| Product Height | 2.36 in |
| Product Length/Depth | 8.19 in |
| Product Type | SystemStak Valves |
| Product Volume | 54.506 in³ |
| Product Weight | 10 lb |
| Product Width | 2.82 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D05 |
| Special features | None |
| Spool Center Condition | None |
| Spool Monitor Switch | None |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | DGMX2-5 30 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 80 °C |
| Working temperature - min | 0 °C |