![Vickers by Danfoss Coils 02-140394 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319064%2FID463022620039-0101_preview.jpg&w=1920&q=75)
Danfoss
02-154734
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-154734
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Flying leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Installation Type | Screw-in Cartridge |
| Operation | Electrically Operated |
| Product Height | 1.88976378 in |
| Product Length/Depth | 2.37795276 in |
| Product Type | Coils |
| Product Volume | 8.138 in³ |
| Product Weight | .83 lb |
| Product Width | 1.81102362 in |
| Recommended Filtration Level | None |
| Sub-brand | None |
| Trade Name | None |
| Voltage rating | 10 V |
| Voltage type | DC |