Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-154757
COIL HH 24V DC EN428
02-154757
Tools
Add to comparison
Add to comparison
02-154757
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Coil duty rating
Continous for 100% of nominal voltage of +/-10 %
Function
Solenoid Coil
Voltage rating
24 V
Voltage type
DC