Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-154766
SPRING
02-154766
Where to buy
Export PDF
Tools
Add to comparison
02-154766
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.574
Product height mm
14.580
Product length in
1.720
Product length mm
43.688
Product width in
0.574
Product width mm
14.580