COIL H 24V DC W/TRANSZOR
02-154767
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.740 |
| Product height mm | | 94.996 |
| Product length in | | 3.340 |
| Product length mm | | 84.836 |
| Product width in | | 2.760 |
| Product width mm | | 70.104 |