02-155003
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-155003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid B | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid at B Port End | |
| Build Type | Spring offset | |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz | |
| Coil Type | Connector fitted | |
| Design code | 60 | |
| Flow rate | 40 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO/DIS 4401-AB-03 D03 | |
| Leakage | Standard | |
| Manual Override | Plain | |
| Model Code | DG4V-3S-2A-M-U1-B5-60-EN400 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 3.12 in | |
| Product Length/Depth | 5.75 in | |
| Product Volume | 33.727 in³ | |
| Product Weight | 3.3 lb | |
| Product Width | 1.88 in | |
| Reducer Module | No | |
| Response time | 18-32 ms | |
| Seal material | Buna-N | |
| Size | D03 | |
| Special features | DG4V-3(S)-*-(V)M-U*-*-60-EN400 AVAILABLE ONLY ON AC COIL VOLTAGES, DIN CONNECTOR CAN BE ORDERED SEPARATELY TO INSTALL VALVE OR STANDARD "U1" FEATURE IN MODEL CODE. REPLACE K & T MACHINE APPLICATION FOR THE "S463" | |
| Spool Monitor Switch | None | |
| Spring Arrangement | A | |
| Stage | Single Stage | |
| Tank Port Rating | 100 bar | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |