KNOB, DIAL THROTTLE
02-155724
Tools02-155724 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.900 |
| Product height mm | | 48.260 |
| Product length in | | 2.000 |
| Product length mm | | 50.800 |
| Product width in | | 1.900 |
| Product width mm | | 48.260 |