02-155792
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-155792
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient temperature - max | 107 °C | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Compensation | Meter-in Pressure Compensation | |
| Construction | Sectional | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Maximum Pressure Rating | 290 bar | |
| Model Code | CMX100S2SSSSSSE2302155792 | |
| Mount Type | Through holes | |
| Ports | SAE | |
| Product material | Cast Iron | |
| Product Type | Sectional Directional Valves | |
| Sub-brand | None | |
| Trade Name | CMX | |
| Unit type | Mobile Directional Valves |