02-155793
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-155793
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Compensation | Meter-in Pressure Compensation | |
| Construction | Sectional | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Model Code | CMX160S2S13M100S2SSSSE2302155793 | |
| Ports | SAE | |
| Product Type | Sectional Directional Valves | |
| Sections | 4 | |
| Sub-brand | None | |
| Trade Name | CMX | |
| Unit type | Mobile Directional Valves |