02-155794
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-155794
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Compensation | Meter-in Pressure Compensation |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Model Code | CMX160S2SS1302155794 |
| Ports | SAE |
| Product Type | Sectional Directional Valves |
| Sections | 2 |
| Sub-brand | None |
| Trade Name | CMX |
| Unit type | Mobile Directional Valves |