
02-157532
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-157532
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure Operated |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Cast Iron |
| Design code | 10 |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination |
| Flow rate | 30 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Function | Check Valve |
| Interface | ISO/DIS 4401-02-02 |
| Leakage | Standard |
| Light | No |
| Model Code | DGMFN-2-Y-AH-BH-10 |
| Pressure Rating | 250 bar |
| Product Height | 1.18 in |
| Product Length/Depth | 5.23 in |
| Product Type | SystemStak Valves |
| Product Volume | 8.949 in³ |
| Product Weight | .92 lb |
| Product Width | 1.45 in |
| Seal material | Nitrile |
| Size | D02 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DGMFN-2 10 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |