02-160224-3
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-160224-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Double | |
| Design code | 22 | |
| Displacement | 67 cm³/rev | |
| Displacement (front) | 67 cm³/rev | |
| Displacement (rear) | 45 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 121.23 l/min | |
| Frame size | 2520V | |
| Frame size (front) | 25V | |
| Frame size (rear) | 20V | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Geometric displacement | 67 cm³/rev | |
| Minimum speed | 1800 RPM | |
| Model Code | 2520V21A8-86CC-22R | |
| Paint | None | |
| Product Height | 5.75 in | |
| Product Length/Depth | 12.505 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 494.698 in³ | |
| Product Weight | 45 lb | |
| Product Width | 6.88 in | |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port | |
| Ring size | 21 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 207 bar |