02-160224-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-160224-4
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 22 |
| Displacement | 67 cm³/rev |
| Displacement (front) | 67 cm³/rev |
| Displacement (rear) | 45 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Frame size | 2520V |
| Frame size (front) | 25V |
| Frame size (rear) | 20V |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 2520V21A8 86DD22R |
| Paint | None |
| Product Height | 5.75 in |
| Product Length/Depth | 13.24 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 523.774 in³ |
| Product Weight | 45 lb |
| Product Width | 6.88 in |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads |
| Rear Outlet Port Position (Cover End View) | 135° CW From Inlet Port |
| Ring size | 21 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 207 bar |