Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | CV3-10-V-P-0-3 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.560 | |
| Product length mm | 39.624 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
