Danfoss
02-160607
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-160607
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Coil Series | ERV Series | |
| Coil Termination | DIN43650-A | |
| Diode | No | |
| Factory Set Pressure | 13.78 bar | |
| Feature | Rated flows up to 160 L/min (42 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 2.8 l/min | |
| Fluid compatibility | MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Electro proportional flow control | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Model Code | ERV2-10-2.00-0-24DG | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Electrically Operated | |
| Override Type | None | |
| Port Type | Cartridge Only | |
| Pressure Rating | 35 bar | |
| Product Height | 1.53 in | |
| Product Length/Depth | 4.12 in | |
| Product Type | Proportional Valves | |
| Product Volume | 9.645 in³ | |
| Product Weight | .95 lb | |
| Product Width | 1.53 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | ERV2-10 Series | |
| Valve Material | Steel | |
| Voltage | 24 V | |
| Voltage type | DC | |
| Working pressure - max | 35 bar |