Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-160628
FDC1-16-0-63
02-160628
Tools
Add to comparison
Add to comparison
02-160628
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.500
Product height mm
38.100
Product length in
4.630
Product length mm
117.602
Product width in
1.500
Product width mm
38.100