Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-160672
PRV2-10-C-0-3/0.6
02-160672
Tools
Add to comparison
Add to comparison
02-160672
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.000
Product height mm
25.400
Product length in
4.960
Product length mm
125.984
Product width in
1.000
Product width mm
25.400