Danfoss
02-160753
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-160753
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | Available in a variety of configurations and sizes. | |
| Package contents | Body | |
| Product material | Steel | |
| Product Type | Spare Part | |
| Sub-brand | None | |
| Trade Name | None |