SICV Solenoid Valves 02-198148 (RIGHT)

SOLENOID VALVE POPPET TYPE, SV5-8-O, SV5-8-V-O-0-00

02-160762

Model code: SV5-8-V-O-0-00


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV5-8-V-O-0-00
Product height in1.640
Product height mm41.656
Product length in3.090
Product length mm78.486
Product width in1.250
Product width mm31.750