Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-8-3 | C-8-3 |
| Flow rate gpm | 3.00 | |
| Function | SOLENOID VALVE | Solenoid Valve |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV1-8-3-0-00 | |
| Product height in | 1.620 | |
| Product height mm | 41.148 | |
| Product length in | 3.600 | |
| Product length mm | 91.440 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Seal type | BUNA-N | Buna-N |
| Style | 3-WAY 2-POSITION | 3-Way 2-Position |