SOLENOID VALVE SPOOL TYPE, SV1-8-4, SV1-8-4-0-00-product-details

SOLENOID VALVE SPOOL TYPE, SV1-8-4, SV1-8-4-0-00

02-160773

Model code: SV1-8-4-0-00


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
CavityC-8-4C-8-4
Flow rate gpm3.00
FunctionSOLENOID VALVESolenoid Valve
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-8-4-0-00
Product height in1.640
Product height mm41.656
Product length in4.150
Product length mm105.410
Product width in1.250
Product width mm31.750
Seal typeBUNA-NBuna-N
Style4-WAY 2-POSITION4-Way 2-Position