Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-8-4 | C-8-4 |
| Flow rate GPM | 3.00 | |
| Flow rate LPM | 13.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 82 CM3/MIN (5 IN3/MIN) | 82 cm3/min (5 in3/min) max @ 210 bar |
| Model Code 1 | SV2-8-4-0-00 | |
| Operating temperature | -40 C TO 100 C (-40 TO 212 F) | -40 C to 100 C (-40 to 212 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 4.150 | |
| Product length mm | 105.410 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 3-WAY 2-POSITION, SPOOL | 3-Way 2-Position, Spool |
