Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-160830
MANIFOLD ASSEMBLY (31323A)
02-160830
Where to buy
Export PDF
Tools
Add to comparison
02-160830
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.970
Product height mm
75.438
Product length in
1.750
Product length mm
44.450
Product width in
4.470
Product width mm
113.538