Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SPC1-10-V-P-6T | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 3.500 | |
| Product length mm | 88.900 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 |
