Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-161340
MCD-2764 Active- BERENDSEN
02-161340
Where to buy
Export PDF
Tools
Add to comparison
02-161340
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
11.000
Product height mm
279.400
Product length in
4.970
Product length mm
126.238
Product width in
4.000
Product width mm
101.6