Danfoss logo
SICV Flow Control Valves 02-176657 (RIGHT)

CV1-16V-P-0-20CHECK CART POPPET TYPE, CV1-16-V-P-0-20

02-161357

Model code: CV1-16-V-P-0-20


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1CV1-16-V-P-0-20
Product height in1.500
Product height mm38.100
Product length in2.260
Product length mm57.404
Product width in1.500
Product width mm38.100