Danfoss
02-161471
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-161471
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-3S | |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs | |
| Flow rate | 60 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Differential Pressure Sensing | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 82 cc/min | |
| Model Code | DPS2-10-R-F-0-5 | |
| Normal Function | Spool, Pressure reducing, Normally open | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Differential Pressure | |
| Pilot Ratio | 1:1 | |
| Port Type | Cartridge Only | |
| Pressure Rating | 290 bar | |
| Product Height | 1 in | |
| Product Length/Depth | 3.75 in | |
| Product Type | Logic Elements | |
| Product Volume | 3.75 in³ | |
| Product Weight | .3 lb | |
| Product Width | 1 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | Spool | |
| Sub-brand | None | |
| Trade Name | DPS2-10 Series | |
| Valve Material | Cartridge only |