Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-161507
CV1-16-P-12T-20 CHECK VALVE POPPET TYPE
02-161507
Where to buy
Export PDF
Tools
Add to comparison
02-161507
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.000
Product height mm
101.600
Product length in
3.500
Product length mm
88.900
Product width in
2.500
Product width mm
63.500