
Danfoss
02-161758
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-161758
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Function | Differential Pressure Sensing |
| Installation Type | Screw-in Cartridge |
| Leakage | 82 cc/min |
| Model Code | DPS2-20V-P-F-0-160 |
| Normal Function | Spool, Normally closed (L/S element) |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Differential Pressure |
| Pilot Ratio | 1:1 |
| Port Type | Cartridge Only |
| Product Height | 1.87 in |
| Product Length/Depth | 4.34 in |
| Product Type | Logic Elements |
| Product Volume | 15.177 in³ |
| Product Weight | 1.78 lb |
| Product Width | 1.87 in |
| Recommended Filtration Level | 18/16/13 Microns |
| Seal Type | Viton |
| Special features | None |
| Sub-brand | None |
| Trade Name | DPS2-20 Series |