Danfoss
02-162086
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-162086
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Connector | Weather-pack (Packard) Male, On Wire Leads | |
| Duty Rating | Continuous from 85% to 110% of nominal voltage | |
| Feature | Internally rectifiedCompact designContinuous duty | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Installation Type | Screw-in Cartridge | |
| Lead Length | 9 in | |
| Operation | Electrically Operated | |
| Product Height | 2.25 in | |
| Product Length/Depth | 1.83 in | |
| Product Type | Coils | |
| Product Volume | 6.3 in³ | |
| Product Width | 1.53 in | |
| Sub-brand | None | |
| Trade Name | J Series | |
| Voltage rating | 12 Volt | |
| Voltage type | DC |