Danfoss
02-162093
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-162093
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Cracking pressure | .344738 bar | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings | |
| Flow rate | 45 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Check Valve | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Model Code | CV1-10V-P-A8H-5 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Direct Acting | |
| Pilot Piston Seal | No | |
| Port Type | SAE | |
| Pressure Rating | 210 bar | |
| Product Height | 2.81 in | |
| Product Length/Depth | 2.5 in | |
| Product Type | Check Valves | |
| Product Volume | 14.05 in³ | |
| Product Weight | 1.17 lb | |
| Product Width | 2 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Viton | |
| Size | 10 | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | CV1-10 Series | |
| Valve Material | Steel |