Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-4 | C-10-4 |
| Flow rate GPM | 6.000 | |
| Flow rate lpm | 23.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW DIVIDER COMBINER | Flow Divider Combiner |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Maximum flow rate LPM | 6 | |
| Minimum flow rate GPM | 1.000 | |
| Minimum flow rate LPM | 2.00 | |
| Model Code 1 | FDC1-2252-33 | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |
| Torque alu cavity | 47-54 NM | 47-54 Nm |
| Torque steel cavity | 68-75 NM | 68-75 Nm |