Danfoss
02-163010
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-163010
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Screw | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Factory Set Flow Rate | 3.3 l/min | |
| Feature | 350 bar (5000 psi) & 350 L/min (92 USgpm)Perfect balance of pressure and flowReliable, economical and compact | |
| Flow rate | 45 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Needle Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | Standard | |
| Maximum Flow Rate | 6.6 l/min | |
| Minimum Flow Rate | 0 l/min | |
| Model Code | FCV7-10V-S-0-10 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Port Type | Cartridge Only | |
| Pressure Rating | 210 bar | |
| Product Height | 1 in | |
| Product Length/Depth | 2.43 in | |
| Product Type | Flow Control Valves | |
| Product Volume | 2.43 in³ | |
| Product Weight | .25 lb | |
| Product Width | 1 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Seal Type | Viton | |
| Special features | None | |
| Spool Seal | No | |
| Style | Flow Restrictor | |
| Sub-brand | None | |
| Trade Name | FCV7-10 Series | |
| Valve Material | Steel |