Danfoss
02-163286
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-163286
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Plug |
| Product Height | .44 in |
| Product Length/Depth | .38 in |
| Product material | Steel |
| Product Type | Spare Part |
| Product Volume | .074 in³ |
| Product Width | .44 in |
| Sub-brand | None |
| Trade Name | None |