Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | NO OPERATOR | No Operator |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | INLINE | Inline |
| Flow divisions LPM | 379.00 | |
| Flow rate lpm | 141.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW DIVIDER COMBINER | Flow Divider Combiner |
| Housing | YES | Yes |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate LPM | 141 | |
| Model Code 1 | FDC1-20-20T-66 | |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Port size | 1 1⁄4" | 1 1⁄4" |
| Port type | SAE | SAE |
| Pressure rating BAR | 210.00 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 7.000 | |
| Product length mm | 177.800 | |
| Product width in | 4.000 | |
| Product width mm | 101.600 | |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | SPOOL | Spool |