Danfoss
02-163525
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-163525
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Screw | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Feature | 350 bar (5000 psi) & 550 L/min (143 USgpm)Excellent stability for moving loadsISO8643 Compliant | |
| Flow rate | 151 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Function | Counterbalance Valve | |
| Housing | Yes | |
| Housing material | Aluminum | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Maximum Load Induced Pressure | 210 bar | |
| Maximum Pilot Adjustment | 13.97 bar | |
| Maximum Relief Pressure | 210 bar | |
| Minimum Pilot Adjustment | 11.43 bar | |
| Model Code | MCV1-16-S-16T-35/ | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -30°C to +90°C | |
| Operation | Pilot Operated | |
| Pilot Ratio | 10:1 | |
| Port size | 1 | |
| Port Type | SAE | |
| Pressure Rating | 210 bar | |
| Product Height | 9.1 in | |
| Product Length/Depth | 6.5 in | |
| Product Type | Motion Control Valves | |
| Product Volume | 147.875 in³ | |
| Product Weight | 10 lb | |
| Product Width | 2.5 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Nitrile | |
| Special features | None | |
| Style | Pilot assisted relief with check | |
| Sub-brand | None | |
| Trade Name | MCV1-16 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | 108-122 Nm |