
Danfoss
02-163595
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-163595
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-16-4 |
| Cracking pressure | 1.38 bar |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings |
| Flow rate | 151 l/min |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Double Pilot Check Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Leakage | .3 cc/min |
| Model Code | DPC1-16-P-6B |
| Number of Housing Ports | 4 |
| Number of Valve Ports | 4 |
| Operating Temperature | -40°C to +120°C |
| Operation | Pilot Operated |
| Pilot Piston Seal | No |
| Pilot Ratio | 4:1 |
| Port size | 3/4" |
| Port Type | BSPP |
| Pressure Rating | 210 bar |
| Product Height | 4 in |
| Product Length/Depth | 7 in |
| Product Type | Check Valves |
| Product Volume | 57.96 in³ |
| Product Weight | 5.75 lb |
| Product Width | 2.07 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Size | 16 |
| Special features | None |
| Style | Poppet |
| Sub-brand | None |
| Trade Name | DPC1-16 Series |
| Valve Material | Steel |