Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | DPC1-10-S-P-6T | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 5.160 | |
| Product length mm | 131.064 | |
| Product width in | 1.340 | |
| Product width mm | 34.036 |
