
Danfoss
02-163906
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-163906
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Type | Cap | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Factory Set Pressure | 82.68 bar | |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 15 l/min | |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc. For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. | |
| Function | Pressure Relief Valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Minimum Working Pressure | 3.4 bar | |
| Model Code | RV6-10-C-0-25/12 | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Direct Acting | |
| Port size | None | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 1 in | |
| Product Length/Depth | 3.06 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 3.06 in³ | |
| Product Weight | .48 lb | |
| Product Width | 1 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | Ball | |
| Sub-brand | None | |
| Trade Name | RV6-10 Series | |
| Valve Material | Steel | |
| Working pressure - max | 175 bar |