
Danfoss
02-164150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-164150
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Knob |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-16-2 |
| Factory Set Pressure | 122 bar |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 300 l/min |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc. For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. |
| Function | Pressure Relief Valve |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 164 cc/min |
| Minimum Working Pressure | 34 bar |
| Model Code | RV5-16V-K-0-30/ |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -40°C to +120°C |
| Operation | Pilot Operated |
| Port size | None |
| Port Type | Cartridge Only |
| Pressure Rating | 350 bar |
| Product Height | 1.5 in |
| Product Length/Depth | 3.88 in |
| Product Type | Pressure Control Valves |
| Product Volume | 8.73 in³ |
| Product Weight | 1.57 lb |
| Product Width | 1.5 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Viton |
| Style | Spool |
| Sub-brand | None |
| Trade Name | RV5-16 Series |
| Valve Material | Steel |
| Working pressure - max | 210 bar |