Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-164362
RV3-10-S-0-18/7.5
02-164362
Tools
Add to comparison
Add to comparison
02-164362
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.000
Product height mm
25.400
Product length in
4.380
Product length mm
111.252
Product width in
1.000
Product width mm
25.400