Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | RV3-10-I-0-18-10 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.330 | |
| Product length mm | 84.582 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 |
