Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.371 | |
| Product height mm | 9.423 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product width in | 0.371 | |
| Product width mm | 9.423 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |