
Danfoss
02-166007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-166007
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | None |
| Adjustment Type | Knob |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | C-16-3 |
| Detent Option | No |
| Feature | 350 bar (5000 psi) & 265 L/min (70 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 64 l/min |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Manual semi-rotary directional control valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation Type | Screw-in Cartridge |
| Lever Position | 90° Angle Position |
| Model Code | MRV3-16V-K-12T |
| Number of Housing Ports | 3 |
| Number of Valve Ports | 3 |
| Operating Temperature | -40°C to +120°C |
| Operation | Direct Acting |
| Port size | 3/4" |
| Port Type | SAE |
| Pressure Rating | 210 bar |
| Product Height | 6.58 in |
| Product Length/Depth | 4.5 in |
| Product Type | Directional Control Valves |
| Product Volume | 74.025 in³ |
| Product Weight | 3.46 lb |
| Product Width | 2.5 in |
| Recommended Filtration Level | 18/16/13 microns |
| Seal Type | Viton |
| Special features | None |
| Style | 4-Way 3-Position |
| Sub-brand | None |
| Trade Name | MRV3-16 Series |
| Valve Material | Steel |