Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation option | NONE | None |
| Adjustment type | STEM ONLY | Stem Only |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Detent option | NO | No |
| Flow rate GPM | 12.00 | |
| Flow rate LPM | 45.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | DIRECTIONAL/RELIEF/FLOW VALVES | Directional/Relief/Flow Valves |
| Housing | NO | No |
| Housing material | NONE | None |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DPM/MIN | 5 dpm/min |
| Model Code 1 | MPV2-10-T-0 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port Size | NONE | None |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 1.650 | |
| Product height mm | 41.910 | |
| Product length in | 2.700 | |
| Product length mm | 68.580 | |
| Product width in | 1.650 | |
| Product width mm | 41.910 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Style | 2-WAY 2-POSITION NC | 2-Way 2-Position NC |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Torque into steel cavity | 60 NM | 60 Nm |
