Danfoss
02-166051
MPV1-10V-T-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Actuation Option | None |
Application | Harvesters, refuse haulers, mobile and industrial applications |
Brand | Danfoss |
Cavity | C-10-2 |
Detent Option | No |
Feature | 350 bar (5000 psi) & 265 L/min (70 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
Flow rate | 45 l/min |
Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
Function | Directional/Relief/Flow Control Valves |
Housing | No |
Installation Type | Screw-in Cartridge |
Model Code | MPV1-10V-T-0 |
Number of Housing Ports | 2 |
Number of Valve Ports | 2 |
Operating Temperature | -40°C to +120°C |
Pressure Rating | 210 bar |
Product Height | 4.13 in |
Product Length/Depth | 2.5 in |
Product Type | Directional Control Valves |
Product Volume | 20.65 in³ |
Product Weight | 1.24 lb |
Product Width | 2 in |
Recommended Filtration Level | 18/16/13 microns |
Seal Type | Viton |
Special features | None |
Style | Poppet |
Sub-brand | None |
Trade Name | MPV1-10 Series |
Valve Material | Steel |