
Danfoss
02-166190
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-166190
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc |
| Installation Type | Screw-in Cartridge |
| Model Code | DPS2-16V-T-F-0-80 |
| Normal Function | Poppet, Bi-directional, Pilot to close, 2:1 ratio, Normally closed |
| Pressure Differential | 5.5 bar |
| Product Type | Logic Elements |
| Spring | 11 bar |
| Stroke Adjustment | None |
| Sub-brand | None |
| Trade Name | DPS2-16 Series |