Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-3 | C-10-3 |
| Coil series | J SERIES | J Series |
| Coil termination | SPADE | Spade |
| Diode | NO | No |
| Flow rate gpm | 6.00 | |
| Flow rate LPM | 23.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | LES THAN 5DROPS/MIN MAX@210BAR | Less than 5 drops/min max@210bar |
| Model Code 1 | SV1-10-3-0-20DT | |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 1.920 | |
| Product height mm | 48.768 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 4-WAY 2-POSITION, SPOOL | 4-Way 2-Position, Spool |
| Voltage | 20 | 20 V |
| Voltage type | DC | DC |
