Danfoss
02-166895
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-166895
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Connector | Weather-pack (Packard) Male, On Wire Leads | |
| Duty Rating | Continuous from 85% to 110% of nominal voltage | |
| Feature | Internally rectifiedCompact designContinuous duty | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Installation Type | Screw-in Cartridge | |
| Lead Length | 6 in | |
| Operation | Electrically Operated | |
| Product Height | 2.25 in | |
| Product Length/Depth | 1.83 in | |
| Product Type | Coils | |
| Product Volume | 6.3 in³ | |
| Product Width | 1.53 in | |
| Sub-brand | None | |
| Trade Name | J Series | |
| Voltage rating | 12 Volt | |
| Voltage type | DC |