Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Coil series | SV*E SERIES | SV*E Series 'U' (CSA Approved) |
| Coil termination | CONDUIT CONNECTOR | Conduit Connector |
| Diode | NO | No |
| Flow rate GPM | 6.00 | |
| Flow rate LPM | 23.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV4E-10-O-0-115A-U | |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 3.940 | |
| Product height mm | 100.076 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 2-WAY, 2-POSITION, POPPET, NO | 2-Way, 2-Position, Poppet, NO |
| Voltage | 115 | 115 V |
| Voltage type | AC | AC |